??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M415-M413-M413-U2060-003
HELP_VARIABLE
Company
Balluff
Description
Splitter
Bill of material
BALLUFF BCC M415-M413-M413-U2060-003
VERF
Availability
Available
BC
Order code
BCC0FCF
TC
Artikelbezeichnung
BCC M415-M413-M413-U2060-003
PX
Product view
52191_01
TECH
Tech. Details
Tech. Detail
ICON
WEBINC
Product family
Y-Splitters
W
Gewicht
0.056 Kg
TRAFFIC
Customs number
85444290
DESCRIPT
Description
Connection 1 = M12x1-Female, straight, 5-pin, A-coded, Connection 2 = M12x1-Male, straight, 3-pin, A-coded, Connection 3 = M12x1-Male, straight, 3-pin, A-coded, Operating voltage Ub = 30 VDC / 30 VAC, Cable = PUR black, 0.3 m, drag chain compatible, Rated current (40 °C) = 4.0 A, Cable temperature, fixed routing = -50...90 °C, Cable temperature, flexible routing = -25...90 °C, IP rating = IP67, IP68, IP69K/IP67, IP68, IP69K, Approval/Conformity = CE, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.